??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BMF 203K-H-PS-C-A2-S75-00,3
HELP_VARIABLE
Company
Balluff
Description
Magnetic field sensors
Bill of material
BALLUFF BMF 203K-H-PS-C-A2-S75-00,3
VERF
Availability
Available
BC
Order code
BMF00JH
TC
Product identifier
BMF 203K-H-PS-C-A2-S75-00,3
PX
Product view
53555_00
ICON
WEBINC
Product family
Teachbable;C-slot (10-slot/rounded slot)
W
Weight
0.039 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
BAL.BMF00JH
DESCRIPT
Description
Dimension = 20 x 2.9 x 3.6 mm, Connection = M8x1-Male, 4-pin, Cable = PUR, 0.3 m, Application = Pneumatic cylinder with C-slot. For dimensions, see sketch in product view., Mounting part = can be installed in C-slot from above, Teach function = 2 switching points, Housing material = PA 12, Switching output = PNP normally open (NO), Switching frequency = 15 Hz, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...80 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.